It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

FPG 413 / FPG 414 / FPG 415 Configuration

Use the FOP 315 or FOP 402 HMI to configure the FPG 413, FPG 414, or FPG 415 device.

  1. Go to Settings > Communication.
  2. Select Modbus RTU or Modbus TCP.
  3. Set the communication parameters.
Parameter Setting
Default gateway The settings for communication over Ethernet.
IP Address 10.10.10.10
Subnet mask 255.0.0.0
Slave address The Modbus address in the network.
Baud 9600
Stop bits 1
Parity None
Port 502

 

A loss in fieldbus communication can stop the pumps. To prevent unexpected pump stops, use the following settings:

Settings → Alarms → Pump X → Fieldbus communication loss

Disable the Halt pump.