It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

FGC 401 / FGC 411 / FGC 421 Configuration

For information about the connection between the device and the gateway, see Special device connection.

Number Part Description
1 Jog wheel The jog wheel is used for navigation and selection in the menus. Rotate it to navigate. Press it to select.
2 Home button The home button is used to return to the Home menu.
3 Back button The back button is used to return to the previous menu.

 

  1. Press the Home button
  2. Go to  and press to select all the menus
  3. Select Settings
  4. Select Communication.
  5. Set the communication parameters.

Parameter Setting
Protocol Modbus Slave
Channel type RS232
Slave address The controller address in the network
Channel configuration Baud - 9600
Parity - None

 

  1. Turn off the pump controller and start it again.

The pump controller can communicate with the modem now.