It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

APP 541 Configuration

For information about the connection between the device and the gateway, see Special device connection.

The communication module must be installed in the operator panel. For more information, see the APP 541 User Manual.

  1. Go to parameter 18, Show more menus.
  2. Click Yes.
  3. Go to Settings > Communication 15_ menu.
  4. Set the communication parameters.
Paremeter submenu Parameter name Setting
15_1 Station no./id 1-247

15_10

Communication COM1 RS232 FDX
15_13 Speed COM1 1200-115200 bps
15_14 Parity COM1 Even
15_15 Protocol COM1 Modbus fixed

5. Press Ok