It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GFC直列式铸铁单缸泵和双缸泵

概述 规格
概述

概述

产品特点

不适用

直列式离心泵,采用铸铁泵体和用激光技术焊接而成的AISI 316L不锈钢叶轮。适用于处理热的或冷的中度腐蚀性液体。

提供以下型号:

  • GFCE-GFCTE紧密耦合,带特殊电动机轴伸。
  • GFCS-GFCTS,带短轴和标准IEC电动机。
规格

规格

General Specification
GFC直列式铸铁单缸泵和双缸泵
Delivery
up to 330 m³/h
Head
up to 89 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 22 kW
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -20 °C to 140 °C