It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

GRL系列

Godwin容积式旋转凸轮泵有6英寸、8英寸和12英寸三种型号可选。这些泵在最低腐蚀性泵送环境中拥有最佳的使用寿命和性能。

• 旋转产生的振动减小,运转速度提高,对下游设备的振动磨损减少

• 型钢泵壳,延长磨损性

• 可采用采油机或电动机驱动

• 最大容量:325 – 3,175 gpm

• 吸升高度:29 ft

• 最大空气处理能力:45 – 425 cfm

需要帮助吗?

联系专家

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  必填字段
Product Models
Product Models
没有结果与您的搜索匹配