It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

  • optimyze® Condition Monitoring System

    Optimize Your Bottom Line

    Protect the long-term health of your pumping equipment and other assets with the connected monitoring solution designed to save you time and money.

    Watch now

  • optimyze® Condition Monitoring System

    The Master of Predictive Maintenance

    Health guidance and predictive maintenance advice for rotating and fixed assets such as pumps, motors, heat exchangers, steam traps and more

    Watch Video

  • optimyze® Condition Monitoring Sensor

    Using predictive analysis, optimyze identifies potential problems with equipment before they occur, to help manage system reliability & maintenance

    Learn More

  • optimyze® Gateway

    optimyze Gateway provides true remote connectivity & mobile device access without having to be within Bluetooth® range. Access data anytime…anywhere

    Learn More

Condition monitoring solutions to optimize your bottom line

Our highly sensitive optimyze® technology is precision designed to detect changes in vibration, temperature, and other conditions for a variety of fixed and rotating assets. optimyze sensors (Condition Monitoring and our new pressure sensor) periodically track system vibration, temperature, and pressure allowing everyday users to access simple-to-use monitoring tools from iOS or Android mobile devices. 

With optimyze Gateway you have true remote connectivity and mobile device access without having to be within Bluetooth® range. You can access data anytime, anywhere…24/7. When you add Xylem’s Avensor Smart Monitoring Platform, you’ll have 24/7 monitoring using our dedicated web application.

Applications:

  • Agriculture
  • Commercial Buildings
  • General Industry
  • Water Utilities
  • Residential

optimyze Setup and Commissioning

optimyze PRODUCT FAMILY

Brochures:

optimyze CONDITION MONITORING SENSORS

Instructions Provided with Product:

Additional Instructions:

optimyze GATEWAY

Instructions Provided with Product:

Declaration of Conformity:

Guides:

Xylem Avensor

Brochures:

 

Download the optimyze mobile application

Search for the “Xylem optimyze” App in your application store, or use your mobile camera to scan the QR code below. The QR code will direct you to the iOS or Android application store based on your device type.

optimyze QR.png