Some say it cannot be done
SWEDEN
A community in Myra wanted a pressure sewage system (PSS) that was cost-effective and reliable. To be able to offer that a design was made combining Flygt centrifugal grinder pumps with Flygt PC...
Antiobstrução e construídas para desafios difíceis
As bombas trituradoras Flygt manuseiam capacidades de até 15 l/s (250 gpm) com motores de 1,5 a 10,9 kW (2 hp a 15 hp). Estes trituradores para trabalhos pesados são ideais para o tratamento dos líquidos desperdiçados mais difíceis em aplicações residenciais e comerciais.
SWEDEN
A community in Myra wanted a pressure sewage system (PSS) that was cost-effective and reliable. To be able to offer that a design was made combining Flygt centrifugal grinder pumps with Flygt PC...
AUSTRALIA
A pressure sewage system (PSS) station in Australia experienced significant fluctuations in traffic patterns: increased traffic during tourist season and limited visitors during the off-season...
USA
The town of Leon, West Virginia, founded in 1872, has recently installed its first central collection and treatment system. Its 160 residential homes had previously relied on old, failing septic...