TLCN, TLCHN Hot water circulator

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Not applicable

Fixed speed hot water circulator with stainless steel pump housing

TLCN – TLCHN are residential and light commercial circulators for circulation of hot water in high flow/ high head domestic hot water systems. The motor is a manually set three speed wet motor.

 

Specifications

Specifications

General Specification
TLCN, TLCHN
Delivery
up to 12 m³/h
Head
up to 12 m
Power supply
single-phase 50 Hz
Power
from 30 W up to 400 W
Maximum operating pressure
10 bar
Temperature of pumped liquid
from 2°C to 110°C
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Hot Water Circulation
Building Systems Hot Water Circulation
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.