Potable Water Circulators ecocirc wireless Instant Hot Water System

Overview Industries & Applications Documentation & Tools Submittals ;
Overview

Overview

Product Features
  • Easy installation, no electrical outlet required under the sink
  • Built-in 24-hour timer which allows system to adjust to users schedule
  • Operated via wireless RF communication, ranging approximately 150 Feet
  • Temperature and timer controlled
  • Optional push button start
  • Valve operates using two (2 AA batteries)
  • Maximum fluid temperature of 203°F/95°C
  • Maximum line pressure of 145 PSI

Designed for plumbing systems without a recirculation line, the ecocirc wireless uses unique ECM (Electronically Commutated Motor) technology to achieve significant energy savings while operating on as little as 20 watts of power. A paired valve is installed under the sink, or other water outlet, farthest away from the water heater, where hot water takes the longest to arrive. The valve is battery operated and equipped with an onboard temperature sensor and wireless RF transceiver and communicates with the circulator pump mounted to the water heater or hot water source.

The ecocirc wireless is lead-free and features technology that turns the pump on only when the system needs to be replenished with hot water. The pump’s unique microprocessor provides the ECM the precise frequency and voltage for maximum efficiency. A few of the key features and benefits include:

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Hot Water Circulation
Building Systems Hot Water Circulation
Submittals

Submittals

+

There was a problem...

Install for this language not supported at the moment. Please try again later.