Overview Industries & Applications Documentation & Tools Submittals ;
Overview

Overview

Product Features

Not Avaialble

For applications requiring higher flow and head pressures, Bell & Gossett provides an entire range of booster pumps. The designs of these pumps are based on three-part configuration which offers complete field repairability and compact construction. All Bell & Gossett boosters are equipped with the incomparable B&G manufactured motor for quiet and efficient operation.

Operational limits:
These pumps are designed to pump liquids compatible with their iron or bronze body construction. This pump line delivers maximum capacities from 100 GPM to 150 GPM. Unless special provisions have been made by Bell & Gossett, the operational limits for Series 2½”, LD3, HD3, PD35, PD37, PD38 and PD40 Pumps are listed below.

Do not exceed these values:

  • Max. Working Pressure: 125 psi
  • Max. Operating Temperature: 225ºF
  • Electrical Rating:
    • 115/230V, 60 Hz, 1PH
    • 208-230/460V, 60 Hz, 3PH
    • 115V or 230V, 60 Hz, 1PH (¼ HP only)
  • Motors with special electrical characteristics are available on request.
  • Contact your local Bell & Gossett Representative for details.

APPLICATIONS:
Bell & Gossett Booster Pumps may be used for hydronic heating and cooling systems, domestic water, industrial applications and general service operations. Bell & Gossett recommends that bronze constructed pumps be used for pumping potable water.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

Guideline

Submittals

Submittals

Submittal

+

There was a problem...

Install for this language not supported at the moment. Please try again later.