Heating & Cooling Circulators NRF Wet Rotor Pumps

Overview Industries & Applications Documentation & Tools Submittals ;
Overview

Overview

Product Features
  • High starting torque for dependable seasonal start-ups (Up to 80% more than competing circulators)
  • Unique B&G DuraGlide Bearing System assures years of trouble-free start-ups
  • Closed impeller design improves operating efficiency
  • Backed by B&G’s representatives and a 3-year warranty–the best in the business
  • DuraGlide Bearing System incorporates several components working together to eliminate seasonal freeze-up
  • Stabilized, heat resistant, polypropylene impeller, its closed design improves operating efficiency
  • Self-cleaning particle shield protects the shaft and bearings from system start-up debris
  • One-piece, high-nickel stainless steel stator can isolates the stator from system fluid and maintains precision bearing alignment for longer bearing life

Carbon bearings, diamond-like ceramic shaft and generous clearances are more resistant to lime, chloride and oxide build-up

Face plate and rotor sleeve feature corrosion resistant stainless steel construction for longer life

 

A flanged in-line system lubricated circulating pump designed specifically for quiet operation in a closed hydronic heating system.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

Guideline

+

There was a problem...

Install for this language not supported at the moment. Please try again later.