Heating & Cooling Circulators LR Low Head Circulators

Overview Documentation & Tools Submittals ;
Overview

Overview

Product Features

Not Avaialble

The Series LR is a flanged in-line system lubricated circulating pump designed specifically for quiet operation in closed loop systems. The Series LR is available in cast iron body construction for hydronic heating systems or lead-free † bronze body construction for potable water applications.

Maintenance-Free circulator. Compact Design.

Operating Data
Maximum working pressure . . . . . . . . . . . .150 psi (10 bar)
Maximum operating temperature . . . . . . . . 225°F (107°C)

APPLICATIONS:
Reliable Circulators for Residential Heating Systems.

+

There was a problem...

Install for this language not supported at the moment. Please try again later.