Heating & Cooling Circulators ecocirc® XL High Efficiency Large ECM – Heating

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Economical operation
    • Efficient ECM motor
    • Optimized hydraulics
    • Low operational costs
  • Chilled Water Applications
    • Electronics separated from the pump to prevent condensation
    • Worry free operation even at 14°F
  • User-Friendly Interface
    • Four logically placed buttons
    • Intuitive interface
    • Easy to set and operate
  • Pump Protection
    • Built-in dry-run protection
    • Stops pump if no water
    • Prevent damage/repairs
  • High Visibility
    • Clear display
    • Large figures and symbols
    • Easy to view pump status
  • More Control Options
    • Multiple inputs
    • Start-stop temp control
    • Pressure regulation
    • Advanced Modbus or BACnet controls


The ecocirc XL is a highly efficient circulator that enhances commercial hydronics systems with superior quality and dependability. State-of-the-art hydraulics, advanced motor design, intelligent controls, and smart communication capabilities highlight expert engineering across a broad range of HVAC and plumbing applications.

Bell & Gossett awarded 2015 Product of the Year recognition by Consulting-Specifying Engineer
ecocirc XL receives Silver Award in annual reader’s choice program


VISIT THE ECOCIRC XL FEATURE SITE FOR MORE DETAILS

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Hot Water Circulation
Building Systems Hot Water Circulation
Documentation & Tools

Documentation & Tools

Interactive Tools

+

There was a problem...

Install for this language not supported at the moment. Please try again later.