DDC Pump for computer and electronics cooling

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features

Not applicable

The DDC model is the world’s first pump to be used in mass produced water-cooled workstations, and presents an ideal solution for cooling processors and electronic components using water.

By using the shaftless spherical motor design and a permanent magnet ECM technology, the pump is very silent and has a minimum of 50.000 hours life time. The compact, only 38 mm high design makes it fit into any standard PC case.

 

Specifications

Specifications

General Specification
DDC Pump
Head
up to 5 m
Power
up to 0.03 kW
Maximum operating pressure
1.5 bar
Temperature of pumped liquid
to 60 °C
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Manual

+

There was a problem...

Install for this language not supported at the moment. Please try again later.