It looks like you are coming from United States, but the current site you have selected to visit is Brazil. Do you want to change sites?

Yes, please. No. Keep me on the current site.

FP Series

High Flow, Medium-Head, FM Approved Flood Protection Pumps

  • Flow:  1,013 – 5,081 US GPM  /   230 – 1154 m³/hr

  • Head: 3 – 157 ft / 10 – 48m /

OPTIONS INCLUDE:

  • Engine controller with Field Smart Technology (FST)

  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks

  • Sound attenuated enclosures

Need help?

Contact an Expert
Pump Models
Pump Models
There are no results that match your search