Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: Duplex II DC Bypass Series

  • Handles Water-like and Viscous Liquids Up to 250 cP
  • Chemical-resistant polypropylene pump head for long life
  • Latest techhnology internal check-valves for reliable self-priming
  • Choice of elastomers for maximum chemical compatibility
  • Internal bypass for excellent performance range
  • Optional pressure-switch control to run the pump only as needed
  • Available with long running heavy duty motor with built-in thermal overload
  • Available with commercial-duty DC monitor for continuous operation

Self-priming diaphragm pump with 12v or 24v DC electric motor. Flow rates from 4-8 litres/min (1-2.1 US gallons/min)

Specifications

Specifications

 
 
Specifications
Model D2124F1411A
Model D2131F1311A
Model D7125G1411AR
D7131G1311AR
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
12 (Vdc)
Flow Rate
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
Amp Draw
8.0 (amp)
7.0 (amp)
8.0 (amp)
7.0 (amp)
Max. Pressure
70psi (4.8bar) External Bypass
50psi (4.1bar) External Bypass
70psi (4.8bar) External Bypass
50psi (4.1bar) External Bypass
Elastomers
Santoprene Diaphragm, Viton Valves
Santoprene Diaphragm, Viton Valves
Santoprene Diaphragm, Nitrile Valves
Santoprene Diaphragm, Nitrile Valves
Port Type
3/8"
3/8"
3/8"
3/8"
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Manual

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.