Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: Duplex II AC Demand

  • Handles Water-like and Views Liquids Up to 250 cP
  • Chemical-resistant polypropylene pump head for long life
  • Latest techhnology internal check-valves for reliable self-priming
  • Choice of elastomers for maximum chemical compatibility
  • Internal bypass for excellent performance range
  • Optional pressure-switch control to run the pump only as needed
  • Available with long running heavy duty motor with built-in thermal overload
  • Available with commercial-duty DC monitor for continuous operation

Self-priming diaphragm pump with 110-240v AC electric motors. Flow rates from 4-8 litres/min (1-2.1 US gallons/min), pressure switch control or with a bypass, or both, capable of pressures up to 6.5bar (95psi)

Specifications

Specifications

 
 
Specification
Model D3635E7011A
Model D7635I7011A
Model D1635J7011A
Model D1625E6011A
Model Dx625I6011
Model D1625J6011A
Model D1631H5011A
Model Dx631I5011
Model D1631F5011A
Model DX735E7011
Model D1735J7011A
Model DX725E6011
Model DX725J6011
Model Dx731H5011
Model Dx731F5011
Model D1735E7011ARL
Model D1735J7011ARL
Model D1725E6011ARL
Model D1725J6011ARL
Model Dx731H5011xRL
Model Dx731F5011xRL
Voltage
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
Flow Rate
2.2 US Gallons/Min (8.6 Litres/Min)
2.2 US Gallons/Min (8.6 Litres/Min)
2.2 US Gallons/Min (8.6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
2.2 US Gallons/Min (8.6 Litres/Min)
2.2 US Gallons/Min (8.6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
2.2 US Gallons/Min (8.6 Litres/Min)
2.2 US Gallons/Min (8.6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
1.6 US Gallons/Min (6 Litres/Min)
Amp Draw
1.0 (amp)
1.0 (amp)
1.0 (amp)
0.9 (amp)
0.9 (amp)
0.9 (amp)
0.8 (amp)
0.8 (amp)
0.8 (amp)
1.0 (amp)
1.0 (amp)
0.9 (amp)
0.9 (amp)
0.8 (amp)
0.8 (amp)
1.0 (amp)
1.0 (amp)
0.9 (amp)
0.9 (amp)
0.8 (amp)
0.8 (amp)
Max. Pressure
100psi (6.9bar) Switch with External Bypass
100psi (6.9bar) Switch with External Bypass
100psi (6.9bar) Switch with External Bypass
80psi (5.4bar) Switch with External Bypass
80psi (5.4bar) Switch with External Bypass
80psi (5.4bar) Switch with External Bypass
60psi (4.1bar) Switch with External Bypass
60psi (4.1bar) Switch with External Bypass
60psi (4.1bar) Switch with External Bypass
100psi (6.9bar) Switch with External Bypass
100psi (6.9bar) Switch with External Bypass
80psi (5.4bar) Switch with External Bypass
80psi (5.4bar) Switch with External Bypass
60psi (4.1bar) Switch with External Bypass
60psi (4.1bar) Switch with External Bypass
100psi (6.9bar) Switch with External Bypass
100psi (6.9bar) Switch with External Bypass
80psi (5.4bar) Switch with External Bypass
80psi (5.4bar) Switch with External Bypass
60psi (4.1bar) Switch with External Bypass
60psi (4.1bar) Switch with External Bypass
Elastomers
EPDM Diaphragm and Valves
Nitrile Diaphragm and Valves
EPDM Diaphragm and Viton Valves
EPDM Diaphragm and Valves
Nitrile Diaphragm and Valves
EPDM Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Nitrile Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
EPDM Diaphragm and Valves
EPDM Diaphragm and Viton Valves
EPDM Diaphragm and Valves
EPDM Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
EPDM Diaphragm and Valves
EPDM Diaphragm and Viton Valves
EPDM Diaphragm and Valves
EPDM Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
Port Type
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Manual

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.