Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Duplex II AC Bypass Series

  • Handles Water-like and Views Liquids Up to 250 cP
  • Chemical-resistant polypropylene pump head for long life
  • Latest techhnology internal check-valves for reliable self-priming
  • Choice of elastomers for maximum chemical compatibility
  • Internal bypass for excellent performance range
  • Optional pressure-switch control to run the pump only as needed
  • Available with long running heavy duty motor with built-in thermal overload
  • Available with commercial-duty DC monitor for continuous operation

Self-priming diaphragm pump with 110-240 V AC electric motors. Flow rates from 4-8 l/min (1-2.1 US gallons/min), pressure switch control or with a bypass, or both, capable of pressures up to 6.5bar (95psi).

Specifications

Specifications

 
 
Specification
Model D1625H1411A
Model D7625I1411A
Model D1625F1411A
Model D1631H1311A
Model D7635I1311A
Model D1631F1311A
Model Dx725H1411
Model Dx725F1411
Model Dx731H1311
Model Dx731F1311
Model D1725H1411ARL
Model D1725F1411ARL
Model Dx731H1311xRL
Model Dx731F1311xRL
Voltage
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
Flow Rate
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
Amp Draw
0.8 (amp)
0.8 (amp)
0.8 (amp)
0.5 (amp)
0.7 (amp)
0.5 (amp)
0.8 (amp)
0.8 (amp)
0.5 (amp)
0.5 (amp)
0.8 (amp)
0.8 (amp)
0.5 (amp)
0.5 (amp)
Max. Pressure
70psi (4.8bar) External Bypass
70psi (4.8bar) External Bypass
70psi (4.8bar) External Bypass
50psi (4.1bar) External Bypass
50psi (4.1bar) External Bypass
50psi(4.1bar) External Bypass
70psi (4.8bar) External Bypass
70psi(4.8bar) External Bypass
50psi (4.1bar) External Bypass
50psi(4.1bar) External Bypass
70psi (4.8bar) External Bypass
70psi (4.8bar) External Bypass
50psi (4.1bar) External Bypass
50psi (4.1bar) External Bypass
Elastomers
Santoprene Diaphragm and EPDM Valves
Nitrile Diaphragm and Viton Valves
Santoprene Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Nitrile Diaphragm and Viton Valves
Santoprene Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
Port(s)
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Manual

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.