2125 Duplex AC Bag in Box Pump

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Built-in vacuum switch shuts off pump when bag is empty. When full bag is connected, pump will restart automatically
  • Pressure switch allows pump to turn on and off automatically when dispensing valve is opened or closed
  • Self-priming up to 6 ft (1.8m)
  • Runs dry without damage

Model No.: 2125 Series

Applications:

  • Designed for dispensing Bag-in-Box syrups, juice concentrate (without pulp or particulate), teas, Bag-in-Box wines and liquor
  • Ideal for use in mobile carts and vending applications, where CO2 is not available
 
SPECIFICATIONS:
PUMP DESIGN: Double diaphragm
PORTS: ¼" (6.3 mm) NPT, female
MOTOR: Permanent magnet with solid state rectifier
CYCLES: 50/60 Hz
RECOMMENDED DUTY CYCLE: 25%
APPROVALS: NSF Standard 18 UL listed
WARRANTY: 1 Year
 
Note: If inlet exceeds 30 PSI (2.1 bar), pump requires 30 PSI (2.1 bar) water pressure regulator.
 
Not available in Europe.
Specifications

Specifications

Specifications
Model 2125-030A
Model 2125-507
Model 2125-230
Flow Rate
1oz/Sec (29.5ml/Sec)
0.5oz/Sec (14.8ml/sec.)
1oz/Sec (29.5ml/Sec)
Pressure Switch Setting
50psi (3.4bar) max.
90psi (6.2bar) max.
50psi (3.4bar) max.
Port Type
1/4 IN (6.3MM) NPT, female
1/4 IN (6.3MM) NPT, female
1/4 IN (6.3MM) NPT, female
Voltage
115 (VAC)
115 (VAC)
230 (VAC)
Frequency
50/60 (Hz)
50/60 (Hz)
50/60 (Hz)
Motor Type
Permanent magnet with solid state rectifier
Permanent magnet with solid state rectifier
Permanent magnet with solid state rectifier
Optional Features
Recommeded duty cycle: 25%
Recommeded duty cycle: 25%
Recommeded duty cycle: 25%
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.