2100 DC Pressure Controlled Pump

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: Duplex Series

  • Intermittent duty
  • Duplex diaphragm design allows extended dry running
  • Self-primes up to 2.4m vertical lift

Self-priming diaphragm pump with 12v or 24v DC electric motor. Flow rates from 5-9 litres/min (1.3-2.3 US gallons/min), pressure switch control capable of pressures up to 3.2bar (45psi)

Specifications

Specifications

 
 
Specifications
2100-12
2100-740
2100-750
2100-916
2100-919
Voltage
12 V DC
24 V DC
12 V DC
12 V DC
12 V DC
Flow Rate
2.3 GPM (8.9 l/min)
2.3 GPM (8.9 l/min)
2.3 GPM (8.9 l/min)
1.4 GPM (5.3 l/min)
1.3 GPM (4.9 l/min)
Amp Draw
2.9 A
1.5 A
2.5 A
1.9 A
2.5 A
Fuse Size
5 A
3 A
5 A
5 A
5 A
Pressure Switch Setting
Cut-in 15psi(1bar), Cut-out 27psi(1.9bar)
Cut-in 15psi(1bar), Cut-out 27psi(1.9bar)
Cut-in 15psi(1bar), Cut-out 27psi(1.9bar)
Cut-in 10psi(0.7bar), Cut-out 15psi(1.0bar)
Cut-in 30psi(2.1bar), Cut-out 45psi(3.2bar)
Elastomers
EPDM
EPDM
EPDM
EPDM
EPDM
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.