In-Line Pumps Series e-90 Small Close Coupled In-Line Centrifugal Pumps

Overview Performance Curves Industries & Applications Documentation & Tools Submittals ;
Overview

Overview

Product Features
  • Long life and robust performance
  • Robust EPR/carbon/silicon-carbide mechanical seal
  • Energy savings
  • Increased hydraulic efficiency
  • Space savings and installation flexibility close-coupled
  • Ability to mount horizontally and vertically
  • Ease of maintenance
  • 56J motor
  • Excellent for boiler recirculation applications
  • Optional 50°C ambient temperature performance

The e-90 is a close coupled centrifugal in-line pump designed for the commercial HVAC market. The e-90 offers excellent efficiency for energy savings. The e-90 can be installed in either horizontal or vertical applications. The new robust EPR/ carbon/ silicon carbide mechanical seal lowers maintenance and increases the life of the pump. This pump is rated for 250°F and 175 PSI and is perfect for chilled water loops or heating water loops in commercial hydronic systems.

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Submittals

Submittals

Submittal

+

There was a problem...

Install for this language not supported at the moment. Please try again later.