In-Line Pumps Series e-80ITSC & e-80IT In-Line Centrifugal Pumps

Overview Industries & Applications Documentation & Tools Submittals ;
Overview

Overview

Product Features
  • Higher hydraulic and energy efficiency
  • Exceeds proposed DOE efficiency regulations with an MEI of at least 0.07
  • Maximized Hydraulic Coverage
  • Stainless Steel Impeller for performance and durability
  • Reduced Cost (80-SC coupling and motor)
  • Simplified VSD and Sensor-less Packages
  • Innovative Shaft Jacking Coupling for ease of maintenance with all split couple models.
  • Available with Integrated Technologic drives for sensored and sensorless applications

Integrated drives make the most efficient inline pumps even more efficient

The combination of  integrated Technologic variable speed drives with the  e-80 direct coupled and e-80SC  split coupled pumps creates a highly energy efficient pump and drive package. The ITSC  offers a sensorless option utilizing  the latest generation hardware platform with advanced pumping software and proven algorithms. The IT options provides the reliability of a wired sensor solution.

The Series e-80  close coupled and Series e-80SC split coupled inline pumps deliver the industries highest efficiencies, performance and durability. The new pumps feature stainless steel impellers and an expanded efficiency island for efficient pumping across the widest range of operational conditions.  Designed for vertical or horizontal in-line mounting and available in a wide range of sizes.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Interactive Tools

Brochures

Manual

Submittals

Submittals

Submittal

+

There was a problem...

Install for this language not supported at the moment. Please try again later.