Series e-80 Close Coupled & e-80SC Split Coupled In-Line Centrifugal Pumps

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Expanded range of energy efficient in-line pumps

We have applied the power of e to our Series e-80 close coupled and e-80SC split coupled in-line pumps to deliver the industry’s highest efficiencies, performance and durability.

The new pumps feature stainless steel impellers and an expanded Efficiency Island for efficient pumping across the widest range of operational conditions.  The e-80 is designed for vertical or horizontal in-line mounting. The e-80SC is designed for vertical pumping applications. Both models are available in a wide range of sizes and with integrated sensorless or sensored Technologic variable speed drives.

Features:

  • Higher hydraulic and energy efficiency
  • Exceeds proposed DOE efficiency regulations with an MEI of at least 0.07
  • Maximized hydraulic coverage
  • Stainless steel impeller for performance and durability
  • Innovative shaft jacking coupling for ease of maintenance with all split coupled models (e-80SC)
  • Available with Integrated Technologic drives for sensored and sensorless applications
Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

ESP-PLUS

For B&G Centrifugal Pumps, Booster Pumps, Pump Accessories, and Air Separator

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.