In-Line Pumps Series 60 Small Flex Coupled In-Line Centrifugal Pumps

Overview Performance Curves Industries & Applications Documentation & Tools Submittals ;
Overview

Overview

Product Features

Not Available


Bell & Gossett Series 60 circulating maintenance-free in-line mounted pump is available in pipe sizes from 1” to 3”. and motor sizes from 1/4 to 3 HP at 1750 RPM.

Available in bronze-fitted and all-bronze construction. Flows to 200 GPM and heads to 55 feet.

The Series 60 is a maintenance-free pump and motor design. This design provides a worry-free, install-and-forget operation. The design incorporates the patented XL-11® precision-crafted bearing system.

Advanced fluid passage design and a permanently lubricated motor provide effective and quiet operation. The hydraulically balanced impeller and resilient motor also help provide smooth, quiet operation.

Performance Curves

Performance Curves

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Interactive Tools

Manual

Parts

Specification

Submittals

Submittals

Submittal

+

There was a problem...

Install for this language not supported at the moment. Please try again later.