e-LNT In-line twin head pumps

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features

Not applicable

Designed with focus on building services

The high efficiency approach, the hydraulic performance optimized for variable speed control and the compact footprint makes the e-LNT twin head in-line pump the perfect choice for demanding building services applications.

HIGH EFFICIENCY AND LOW COST OF OPERATION

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs. The hydraulics are optimized for variable speed control and when equipped with a Hydrovar pump controller, energy savings of up to 70% are possible.

LONG SERVICE LIFE AND EASY MAINTENANCE

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-LNT is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

 

Specifications

Specifications

General Specification
e-LNT
Delivery
up to 800 m³/h
Head
up to 100 m
Power supply
three-phase 50 and 60 Hz
Power
from 0,25 kW up to 37 kW
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -25°C to +140°C
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Manual

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.