It looks like you are coming from United States, but the current site you have selected to visit is Angola. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications ;
Overview

Overview

Product Features

Light duty diesel pump.

 

Light duty diesel pump.

  • 10 GPM (38 LPM) at 10′ (3m) head.
  • 22′ (7m) maximum total head.
  • Self-priming up to 9′ (2.8m) vertical lift.
  • 22°F (-30°C) to 104°F (+40°C) operating temperature range.
  • 30 minutes at 10′ (3m) at 86°F (30°C).
  • IP55 and thermally protected motor.
  • Integral switch fitted as standard.
  • Accessories available.
  • ISO 8846 MARINE (Ignition Protection).
  • 12 or 24 V DC
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Barcos recreativos
Recreational Boats & Vehicles Barcos recreativos