It looks like you are coming from United States, but the current site you have selected to visit is Angola. Do you want to change site?

Yes, please! No, keep me on the current site

U55 Series Gas (C02)/Air Driven 'Bag in Box' Syrup Pump

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: U55 Series

  • Patented Integrated Gas Manifold: Reduces parts and labour needed to build backroom kits
  • Modular Construction: Makes it easy to configure, install and service
  • Reduced Footprint
  • Handles all syrup viscosities, including high-yield syrups

The U Series Bag-in-Box Syrup Pump, inspired by the market’smost reliable Bag-in-Box Pump platform, saves time, space and money.Its integrated, modular construction requires less material and supportsfaster assembly and installation.This air-operated pump easily handles all syrup viscosities, includinghigh-yield syrups, for run lengths up to 100 feet. The U Series is engineeredfor durability and performance. The result: better backroom dispensing at alower lifetime cost.

Applications:

Designed for dispensing Bag-in-Box syrups,
Specifications

Specifications

Especificações
Série U55
Unidade da bomba
Gás CO2, Nitrogénio ou ar filtrado seco comprimido
Materiais de construção
Polipropileno, Contacto de alimentação da U.E. e Elastómero NSF, EPDM, Aço inoxidável AISI 303 ou 304
Temperatura de operação
140°F a 176°F (60°C a 80°C)
Deslocamento galões americanos EUA (litros)
2,2 on (65,1 ml) por ciclo
Pressão de funcionamento
20 - 90 PSI; 1,4 - 6,2 barmax
Pressão máxima de entrada do líquido
5 PSI; 0,34 bar máx
Taxa de fluxo em galões americanos (litros)
4,0 on/seg (127,2 ml/seg) - fluxo aberto
Dimensões (A x L x P)
300 x 90 x 87 mm (11,8 x 3,5 x 3,4 pol)
Aprovações
Norma CE, NSF
Peso
2,6 kg (5,7 lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents