It looks like you are coming from United States, but the current site you have selected to visit is Angola. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: G60 Series

  • Ultimate performance and reliability with extended service life
  • Quiet operation
  • Easy installation with quick disconnect ports

Applications:

Water boosting for filtration systems, supply carbonators, non-carbonated dispensing valves, carts, coffee manchines, hand sinks, ice machines and FCB equipment.
Supplies up to 4 GPM (15L/min).
Note: If pumping over 1/7 GPM (6.4L/min), a pulsation dampener or accumulator tank should be utilised to reduce pulsation due to momentary shifts in flow requirements.
Capable of CO2 inlet pressures up to 90 psi (6.2 bar).
Specifications

Specifications

Specifications
G60-1215
Pump Drive
CO2 gas, Nitrogen or compressed dry filtered air
Materials of Construction
(wetted parts:) Polypropylene, Santoprene®, EPDM, AISI 303 & 304 Stainless Steel
Displacement US Gallons (litres)
3.2 oz (91ml) per cycle
Operating Pressure
20 - 90 PSI; 1.4 - 6.2 bar max
Operating temperature
34°F to 120°F; 1.1°C to 49°C
Maximum Liquid Inlet Pressure
30 psi; 2.1 bar max
Flow Rate US gallons (litres)
5 GPM (18.9 LPM) - open flow
Dimensions (H x W x D)
5.27 x 3.21 x 4.58 (inches) 133.8 x 81.5 x 116.3 (mm)
Warranty Period
1 year
Approvals
CE, SK, NSF Standard 18
Weight
0.56 (kg) 1.24 (lb)
Product Inlet Fitting
1/2" (9.52mm) Barbed Straight Plastic(Polypropylene)
Product Outlet Fitting
1/2" (9.52mm) Barbed Straight Plastic (Polypropylene)
Gas/Air Inlet Fitting
1/4" (6.35mm) CO2 Shutoff Brass
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Dispensadores de bebidas frias
Serviços de alimentos e bebidas Dispensadores de bebidas frias
Dispensadores de bebidas frias
Serviços de alimentos e bebidas Dispensadores de bebidas frias
Documentation & Tools

Documentation & Tools

Guideline

Documents