Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('pt-AO','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('pt-AO','USD')}}
TEST SITE
You will not be charged yet.

Profiling and Analysis with the CastAway-CTD

Original Air Date: Jun 15th, 2010
Presenters: Chris Ward, Daryl Slocum

Duration: 1:01:46

The CastAway-CTD is a small, rugged and technically advanced CTD designed for profiling to depths of up to 100m. The system incorporates modern technical features which allow it to achieve a 5 Hz response time, fine spatial resolution and high accuracy. It uses a six electrode flow-through conductivity cell with zero external field coupled with a rapid response thermistor to attain high measurement accuracies.