Wygląda na to, że pochodzisz z United States, jednak witryna, którą zdecydowałeś się odwiedzić, to Poland. Czy chcesz zmienić witryny?

Tak, poproszę. Nie. Chcę zostać na aktualnie wyświetlanej witrynie.

Wet Rotor Circulators Lowara Ecocirc+ | Wet Rotor Circulators

Przegląd Dane techniczne Krzywe wydajności Akcesoria Branże i zastosowania Dokumentacja i narzędzia Technologia
Przegląd

Przegląd

Cechy produktów
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Low power consumption
  • EEI ≤0.18
  • Control modes: 
  • Proportional Pressure
    • Constant Pressure
    • Constand Speed
    • eAdapt
  • Night Mode
  • Automatic “air purge”
  • Plug
  • Reading and setting of the pump by multifunctional knob, multicolor led and digital display
  • Insulation shell
  • Bluetooth connection
  • Flow rate: up to 4,5 m³/h
  • Head: up to 8 m

Ecocirc+ – an even smarter choice

The Lowara Ecocirc+ circulation pumps are designed for water circulation in heating, air conditioning and domestic hot water systems. With 14 models and multiple control modes the new Ecocirc+ range offers a smarter choice in the residential circulators market by combining high efficiency, simplicity and reliability in a single cost effective package. Compact and easy to install, all models feature a unique “one turn” knob to set up control modes and speed settings. An interchangeable plug connection, automatic air-purge and a multicolor LED come as standard. The full Ecocirc+ range reaches an EEI level ≤ 0.18.

The ecocirc+ version takes energy savings, simplicity and control to a whole new level. Featuring a digital display and additional operating modes, like Night Mode and eAdapt, it automatically analyzes and adapts itself to the optimal settings, reducing power consumption by up to 80%. Bluetooth connectivity allows you to stay in control from a mobile phone, tablet or laptop.

The pump can be used for:

  • Refurbishment or extension of existing systems
  • Facilities fitted with thermostatic valves
  • Single-family houses or apartment buildings
  • Underfloor heating systems

Benefits

Efficiency

  • Best-in-class energy efficiency (EEI ≤0.18)
  • ECM motor for intelligent speed control
  • Up to 80% lower power consumption
  • Optimized hydraulics

Simplicity

  • Multifunctional “one turn” knob
  • Compact and easy to install
  • Easy to read digital display
  • External control and monitoring via Bluetooth

Reliability

  • Robust proven design
  • Dry-run protection
  • Warnings and alarms visualization
  • Error codes visualization

Economy

  • Insulation shell as standard
  • Cost savings with Night Mode
  • Comfort self-optimization with eAdapt

 

Dane techniczne

Dane techniczne

Krzywe wydajności

Krzywe wydajności

Ecocirc+
Ecocirc+
Akcesoria

Akcesoria

Branże i zastosowania

Branże i zastosowania

Zalecane branże i zastosowania

Dokumentacja i narzędzia

Dokumentacja i narzędzia

Narzędzia interaktywne

Xylect
Xylect

Selection tool for Xylem Products.

Lowara Drawing Center
Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Circulator Replacement Guide
Lowara Circulator Replacement Guide

An extensive guide with like for like replacements for wet rotor circulators

Broszura

Technologia

Technologia

Just set and go!

Two ranges, 42 models, multiple control modes and an easier life – with zero call-backs! Our new ecocirc and ecocirc+ ranges offer a smarter choice in the residential circulators market by combining high efficiency, simplicity and reliability in a single cost effective package. Compact and easy to install, all models feature a unique “one turn control knob” to set up control modes and speed settings. An interchangeable plug connection, automatic airpurge and a multicolor LED come as standard. The full ecocirc range reaches an EEI level of ≤0.18.

An even smarter choice

Our ecocirc+ version takes energy savings, simplicity and control to a whole new level. Featuring a digital display and additional operating modes, like Night Mode and eAdapt, it automatically analyzes and adapts itself to the optimal settings, reducing power consumption by up to 80%. Bluetooth connectivity allows you to stay in control from a mobile phone, tablet or laptop.

Robust, reliant and cost-efficient

The ecocirc and ecocirc+ ranges are precision engineered by Xylem, based on more than half a century of R&D expertise and real-life testing experience.

Our ambition in the HVAC sector is, quite simply, to give you a smarter choice of circulation pumps – easier-to-install units that just keep on running, delivering high efficiency and good value for money, day in and day out. 

Cutting electric bills and CO₂ emissions

Studies show that 10–15% of the electricity consumption in domestic households is due to heating circulators. The ecocirc motor and hydraulics are carefully engineered to minimize this. All ecocirc pumps feature high-efficiency ECM motors that allow energy savings of up to 80% compared to conventional circulators. The EEI level, rated at ≤0.18, ensures a fast payback on investment.