Het lijkt erop dat u van United States komt, maar de huidige website die u wilt bezoeken is Netherlands. Wilt u van website wisselen?

Ja, graag. Nee. Ik wil op de huidige website blijven.

Flygt Channel Impeller Pumps C 3068

Overzicht Specificaties Prestatiecurve Documentatie en hulpmiddelen
Overzicht

Overzicht

Producteigenschappen
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

WASTEWATER CHANNEL IMPELLER PUMP

Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. The Flygt C 3068 covers a wide capacity range and is designed to handle different types of media.

The C 3068 features a shrouded single-vane impeller with excellent flow passing properties that reduce the risk for clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft gives maximum strength and corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Griplock™ seal system. Secure locking to the shaft, no rubber friction, no grub screws and no shaft damage.
  • Motor cable SUBCAB® specially developed for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (F)

Portable (F)

​​Free standing, semi permanent, submersible pump installation. Free standing pump with connection for discharge hose or pipe in sumps with restricted space.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Specificaties

Specificaties

50 Hz
60 Hz
Metrisch
VS
 
 
Pump
C 3068 HT 1 fase 2 polen 50 Hz VS
C 3068 HT 3 fasen 2 polen 50 Hz VS
C 3068 HT 1 fase 2 polen 50 Hz metrisch
C 3068 HT 3 fasen 2 polen 50 Hz metrisch
C 3068 HT 1 fase 2 polen SmartRun 60 Hz VS
C 3068 HT 1 fase 2 polen 60 Hz VS
C 3068 HT 3 fasen 2 polen 60 Hz VS
C 3068 HT 1 fase 2 polen SmartRun 60 Hz metrisch
C 3068 HT 1 fase 2 polen 60 Hz metrisch
C 3068 HT 3 fasen 2 polen 60 Hz metrisch
f) Frequency
50 Hz
50 Hz
50 Hz
50 Hz
60 Hz
60 Hz
60 Hz
60 Hz
60 Hz
60 Hz
g) Number of poles
2
2
2
2
2
2
2
2
2
2
h) Phase
1~
3~
1~
3~
1
1
3~
1
1
3~
d) Discharge outlet diameter
1 15/16 inch
1 15/16 inch
50 mm
50 mm
1 15/16 inch
1 15/16 inch
1 15/16 inch
50 mm
50 mm
50 mm
i) Rated power
2 pk
2,3 pk - 3,2 pk
1,5 kW
1,7 kW - 2,4 kW
1,9 pk - 2,3 pk
1,9 pk - 2,3 pk
2,7 pk - 3,8 pk
1,4 kW - 1,7 kW
1,4 kW - 1,7 kW
2 kW - 2,8 kW
j) Rated currents @400V
9,4 A
3,9 A - 5,5 A
9,4 A
3,9 A - 5,5 A
8,3 A - 10 A
8,3 A - 10 A
8,5 A - 10 A
8,3 A - 10 A
8,3 A - 10 A
8,5 A - 10 A
a) Impeller material
Grijs gietijzer
Grijs gietijzer
Grijs gietijzer
Grijs gietijzer
Grijs gietijzer
Grijs gietijzer
Grijs gietijzer
Grijs gietijzer
Grijs gietijzer
Grijs gietijzer
e) Motor efficiency class
Standaard
Standaard
Standaard
Standaard
Standaard
Standaard
Standaard
Standaard
Standaard
Standaard
Prestatiecurve

Prestatiecurve

50 Hz
60 Hz
Metrisch
VS
C 3068 HT 1 fase 2 polen 50 Hz VS
C 3068 HT 3 fasen 2 polen 50 Hz VS
C 3068 HT 1 fase 2 polen 50 Hz metrisch
C 3068 HT 3 fasen 2 polen 50 Hz metrisch
C 3068 HT 1 fase 2 polen SmartRun 60 Hz VS
C 3068 HT 1 fase 2 polen 60 Hz VS
C 3068 HT 3 fasen 2 polen 60 Hz VS
C 3068 HT 1 fase 2 polen SmartRun 60 Hz metrisch
C 3068 HT 1 fase 2 polen 60 Hz metrisch
C 3068 HT 3 fasen 2 polen 60 Hz metrisch
Documentatie en hulpmiddelen

Brochures