Het lijkt erop dat u van United States komt, maar de huidige website die u wilt bezoeken is Netherlands. Wilt u van website wisselen?

Ja, graag. Nee. Ik wil op de huidige website blijven.

Overzicht Specificaties Industrieën en toepassingen Documentatie en hulpmiddelen
Overzicht

Overzicht

Producteigenschappen

Rule 500

The Rule 500 offers many design features while keeping size and cost to a minimum. Especially popular on smaller craft, Rule 500 pumps are unmatched in pumping power and longevity. 3/4'' (19mm) discharge outlet. 12 Volts DC unless noted.

Specificaties

Specificaties

 
 
Pumps
25D
25D-6
25-40A
26D
25S
25S-24
25S-6
RM500A
RM500A-24
Flow Rate
500 (gph) 1893 (lph)
500 (gph) 1893 (lph)
500 (gph) 1893 (lph)
500 (gph) 1893 (lph)
500 (gph) 1893 (lph)
500 (gph) 1893 (lph)
500 (gph) 1893 (lph)
500 (gph) 1893 (lph)
500 (gph) 1893 (lph)
Port Type
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
 
 
Models
25D
25D-6
25-40A
26D
25S
25S-24
25S-6
RM500A
RM500A-24
Automated
Non-Automatic
Non-Automatic 12v, with 6' (1.8m) leads
Non-Automatic 12v, with Rule-A-Matic® Plus™ Float Switch
Non-Automatic 24v
Automatic 12v
Automatic 24v
Automatic 12v, with 6' (1.8m) leads
Rule-Mate®, Automated 12v, 3/4" Hose Size
Rule-Mate®, Automated 24v, 3/4" Hose Size
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
12 (Vdc)
24 (Vdc)
Amp Draw
1.9 (amp)
1.9 (amp)
1.9 (amp)
0.9 (amp)
1.9 (amp)
0.9 (amp)
1.9 (amp)
2.0 (amp)
1.0 (amp)
Fuse Size
2.5 (amp)
2.5 (amp)
2.5 (amp)
1.5 (amp)
2.5 (amp)
1.5 (amp)
2.5 (amp)
3 (amp)
1.5 (amp)
Height
89 (mm) 3 1/2 (inches)
89 (mm) 3 1/2 (inches)
89 (mm) 3 1/2 (inches)
89 (mm) 3 1/2 (inches)
102 (mm) 4 (inches )
102 (mm) 4 (inches)
102 (mm) 4 (inches)
114.3 (mm) 4.5 (inches)
114.3 (mm) 4 (inches)
Width
60.3 (mm) 2 3/8 (inches)
60.3 (mm) 2 3/8 (inches)
Pump 60.3 (mm) Pump 2 3/8 (inches)
60.3 (mm) 2 3/8 (inches)
60.3 (mm) 2 3/8 (inches)
60.3 (mm) 2 3/8 (inches)
60.3 (mm) 2 3/8 (inches)
152.4 (mm) 6 (inches)
152.4 (mm) 6 (inches)
Weight
260 (g) 9 (oz)
280 (g) 10 (oz)
380 (g) 13 (oz)
260 (g) 9 (oz)
310 (g) 11 (oz)
310 (g) 11 (oz)
340 (g) 12 (oz)
N/A
N/A
Industrieën en toepassingen

Industrieën en toepassingen

Aanbevolen industrieën en toepassingen