It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pressure Boosting

The Xylem offer for water supply and pressure boosting systems

Packed systems
Complete, ready to install solutions with one or several pumps, pump control (variable or fixed speed), pressure transmitters and valves, all mounted on a frame.

Pumps
Borehole, multistage and end suction pumps in cast iron or stainless steel ranging from 0,25 kW to above 300 kW and heads exceeding 800 m to cover from small up to very large and high buildings.

Pump controllers
Variable speed pump controllers to adjust the capacity exactly to the demand.

Products Brands Case Studies
Products
Clean Water / Clear Liquid
Clean Water / Clear Liquid

High efficiency end suction pumps for liquids without solids.

Measuring
Measuring

The Xylem portfolio includes a range of robust and reliable measuring devices.

Monitoring Systems
Monitoring Systems

Protect pumps from faults, and communicate data to SCADA and control systems.

Control
Control

Controls are available for everything from the most basic to the most complex application.

Brands
Goulds Water Technology
Goulds Water Technology

Centrifugal and turbine pumps, controllers, variable frequency drives, and accessories

Lowara
Lowara

Reliable and economical solutions for pumping and circulating clean or dirty water.

Case Studies
The world’s largest cruise liner puts Xylem centre stage
The world’s largest cruise liner puts Xylem centre stage

MS Oasis of the Seas

International Waters