It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not applicable

DOMO series, stainless steel electric pumps, are available with twin-channel or vortex impeller (DOMO VX).
Designed to handle suspended solids up to 50mm in diameter (35 mm for DOMO 7 and DOMO 7VX).
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
Versions with or without float switch are available. DRIVELUB SEAL SYSTEM.

 

Specifications

Specifications

General Specification
DOMO
Delivery
up to 40 m³/h
Head
up to 14.5 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 1.50 kW
Temperature of pumped liquid
to 35 °C
Maximum immersion depth
5 m
Free passage
up to 50 mm
Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure