It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

DL Submersible pumps with solids-laden wastewater

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not applicable

DL series electric pumps, made of cast iron and stainless steel, are available with singlechannel
or Vortex impeller (DLV).
Designed to handle solids-laden wastewater, with up to 20 m head and 100 m³/h capacity.
0,6 kW (0.8 HP) to 4 kW (5.5 HP) rated power. Solids handled up to 65 mm in diameter.

Specifications

Specifications

General Specification
DL Submersible pumps with solids-laden wastewater
Delivery
up to 42 m³/h
Head
up to 21 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.60 kW up to 1.50 kW
Temperature of pumped liquid
to 50 °C
Maximum immersion depth
5 m
Free passage
up to 50 mm
Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure