It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

HL Series

High-Head and Jetting Pumps with Solids-Handling Capabilities

• Flow: 0 – 5,300 gpm

• Head: 320 – 630 ft

OPTIONS INCLUDE:

• 316 or CD4Mcu stainless steel pump-end construction for high and low pH applications

• Highway trailer or skid mount, for overnight running with fuel tanks

• Sound attenuated enclosures

Need help?

Contact an Expert
Product Models
Product Models
There are no results that match your search