It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Solids-Handling Pumps

Showing 1 – 9 of 9

Lowara | Threaded centrifugal pumps with open impeller

CO

  • Pump made of stainelss steel AISI 316
  • Open impeller with 20 mm free passage for solids handling
  • Delivery: up to 54 m³/h
  • Head: up to 24 m

Flygt | End Suction Pumps

NSW

  • Flows to 6,500 GPM (1,500 m3/h)
  • Heads to 250' TDH (75m)
  • 4" to 12" Discharge

Flygt | End Suction Pumps

NSX

  • Flows to 4,000 GPM (900 m3/h)
  • Heads to 100' TDH (31m)
  • 4" to 8" discharge
  • Unique Shearpeller impeller

Flygt | End Suction Pumps

NSY

  • Flows to 20,000 GPM (4,500 m3/h)
  • Heads to 100' TDH (31m)
  • 10" to 24" discharge

Flygt | End Suction Pumps

SSE

  • Flows to 90,000 gpm (20,500 m3/h)
  • Heads to 120 ft TDH (37 m)
  • 18" to 42" Discharge (457 to 1067 mm)

Flygt | End Suction Pumps

SSF

  • Flows to 70,000 gpm (16,000 m3/h)
  • Heads to 230 ft TDH (70 m)
  • 12" to 30" Discharge (305 to 762 mm)

Flygt | End Suction Pumps

SSVF

  • Flows to 1,800,000 gpm (410,000 m3/h)
  • Heads to 800+ ft TDH (240+ m)
  • Up to 216" Discharge (5500 mm)

Flygt | End Suction Pumps

WSY

  • Flows to 180,000 gpm (48,900 m3/h)
  • Heads to 120 ft TDH (37 m)
  • 24" to 54" Discharge (610 to 1372 mm)