It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Monitoring & Control Equipment Field Smart Technology (FST)

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Monitor engine, motor and pump operation conditions
  • Start and stop pump remotely
  • Cellular or satellite communication
  • Log data for accurate reporting
  • Set alarms to alert operating failures
  • GPS geofence alert capabilities
  • Integrates with assets management software​

Remote monitoring of engine and pump data

Field Smart Technology (FST) can monitor engine operating parameters such as hours, speed, engine temperature, and fuel consumption, as well as pump parameters such as suction and discharge pressure, flow data, and sump level. 

FST communicates through cellular signal or satellite connection to provide you remote access to information collected by the PrimeGuard 2 diesel engine controller. Through FST you can access pump operating data and control starting and stopping through any internet connected device (computer, tablet, smartphone).

With FST operators know exactly what their remote equipment is doing. These features allow for the optimal use of labor and can eliminate the need for costly on-site pump watch.

FST is also available for electric-drive Dri-Prime pumps with Variable Frequency Drives (VFD) controllers.

Remote Monitoring Login

​Click here to log into your FST account >

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Job Site Application Stream Diversions
Wastewater Sewage Bypass
Documentation & Tools

Documents

Related Products & Services