It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Hydrostatic & Ultrasonic Level Transmitters LSU100

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Handles extreme temperature liquids and liquids with lots of dirt and mud well since it is mounted above the liquid 
  • Wide operating temperature range makes it suitable for a wide number of installations
  • High accuracy ensures reliable level input for pump control
  • ATEX and FM/CSA approvals for wider fit to project specifications

FOR NON-CONTACT LEVEL MEASUREMENT

The Flygt LSU 100 ultrasonic level transmitter is designed to be mounted above a liquid and will measure the distance to the liquid surface. When programmed with details of the vessel, sump or open channel, the LSU 100 will compute level, contents or flow and give a 4-20mA signal proportional to the chosen variable. LSU 100 is a two-wire transmitter that connects to any suitable DC power source using the factory-fitted cable. The Flygt ranges of control units are designed for use with the LSU 100 transmitter in this way. You can mount the LSU 100 transmitter in a hazardous area provided that it is supplied from a protected power supply.

Specifications

Specifications

General
LSU100
Power Supply/Supply
12-40 VDC
Output Signal
4-20mA
Operating Temperature
-40°C to 60° C; -40 to 140° F
Standard Measurement Ranges
5-0m/16-0ft, 10-0m/33-0ft
Max Measurement Range
10m/33ft
Standard Cable Lengths
20m/66ft
Diaphragm/Technology
Ultrasonic
Accuracy
0,25%
Specific Approvals (except CE)
ATEX/FM/CSA
Other
LSU100
Scaleable/Possible to change the measurement range
Yes, through HART
VFD Suitable
Yes
Degree of customization possibilities (range, cable etc.)
Low
Sea Water Ready
Yes
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.