It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pump Station Controllers myConnect

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Compact and easy to use
  • Predefined configurations for a large number of applications and users
  • Intuitive user interface
  • Various communications options

TAME COMPLEXITY WITH SIMPLICITY

The beauty of Flygt MyConnect is that it provides all the functionality you need in a pump station for up to four pumps – including an overflow function and sump cleaning. Analog and digital inputs enable data collection and management for a wide range of measurements and applications.

Compact and easy to use, Flygt MyConnect is available as either a remote terminal unit (RTU) or wall-mounted version. For intelligent pump station supervision, Flygt MyConnect Wall is a weatherproof outdoor version especially well suited for water and wastewater. If you prefer to mount in a control cabinet, the small footprint of the Flygt MyConnect RTU makes for very efficient mounting and installation.

THE COMPLETE OVERVIEW YOU NEED

The Flygt MyConnect HMI Display was designed specifically by Flygt water and wastewater experts to give you just the type of fast, intuitive pump control data you need. At a glance, you get an overview of actionable, real-time data for on-site visits, remote evaluations and corrections.All major data is collected into an intuitive interface that lets you monitor the true performance of your station at a moment’s notice.

The Flygt HMI Display offers a dashboard view of key data that makes it easier to monitor equipment, troubleshoot and identify trends as well as diagnose and resolve issues.

Specifications

Specifications

General
RTU
HMI
Power supply
11-30V DC / 24V AC
24 +/- 20% V DC
Interface
1 x Modem or 1 x RS-232/485 WiFi 2 x RS485 1 x USB
7” TFT / Resolution 800 x 480 pixels 16.7M Colors
I/O
Standard: 6DI, 2DO, 3AI Max: 32DI, 32DO, 16AI, 16AO
-20° … 50°C (-4 … 122°F)
Temperature
-20° … 60°C (-4 … 140°F)
Panel cutout 192 x 138 mm (W x H)
Mounting
DIN-rail
CE, cUL, UL
Approvals
CE, cUL, UL
Communication
RTU
HMI
Protocols
Modbus® RTU-mode, AquaCom™ or COMLI
CAN bus, CANopen Protocol, Modbus RTU
Materials Of Construction
RTU
HMI
Enclosure
IP 20
IP 66 front panel (O ring seal) / NEMA 4
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents

Specification

FCP MyConnect.pdf

Related Products & Services