It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Adaptive Mixers

Because treatment processes are variable, your mixer should be too. With an integrated drive and advanced control capabilities, including full automation, you can have full control over your mixing or even let the mixer control itself. You can rely on Flygt Adaptive Mixers for highly efficient, streamlined, and optimized mixing in all conditions.

Showing 1 – 2 of 2

Flygt

4320 Geared Adaptive Mixers

  • High-efficiency permanent magnet IE4 equivalent motor
  • Integrated power electronics based on the Flygt Dirigo technology that eliminate the need for...

Flygt

Flygt 4200 Compact Adaptive Mixer Series

  • High-efficiency IE4 equivalent motor 
  • Integrated power electronics  that eliminate the need for external Variable Frequency Drives (VFD)
  • With...