Overview Documentation & Tools ;
Overview

Overview

The YSI 2900 Biochemistry Analyzer offers speed and flexibility with the precision and accuracy you need.

Product Features
  • Analyte specific results in 60 seconds or less
  • Proprietary immobilized enzyme electrodes
  • Unique fluidics resist clogging
  • Trusted measurement technology
  • Automated sample handling

The YSI 2900 Biochemistry Analyzer features an intuitive graphical user interface, a USB port for data retrieval, and the ability to measure samples from a variety of sample holders including 96 well plates and microcentrifuge tubes, making 2900 series analyzers the easiest to use and most cost effective way to measure the following chemistries in a wide range of application areas:

  • Glucose
  • Lactate
  • Glutamine
  • Glutamate
  • Xylose
  • Ethanol
  • Methanol
  • Sucrose
  • Galactose
  • Lactose
  • Choline
  • Glycerol
  • Hydrogen peroxide

If you're interested in online monitoring with 2 chemisitries you may be interested in the YSI 2900M. We also offer the YSI 2950D Analyzer without online monitoring but it has the capability of offering up to 6 parameters!

Documentation & Tools