Overview Documentation & Tools ;
Overview

Overview

The WTW Oxi 298 Analog Oxygen Field Monitor is an economical and metrologically flexible solution for use in the field.

Product Features
  • Analog transmitter to directly connect analog oxygen sensors
  • Available as NTC- or Pt1000-version
  • Wide measuring range (0 ... 20 mg/l)
  • For drinking water sensor Oxi ML 41

The WTW Oxi 298 Oxygen Field Monitor is an economical and metrologically flexible solution for use in the field. Galvanically isolated inputs and outputs are just as much standard as the complete function monitoring of the monitor and the connected sensor. Excellent price/performance ratio - analog field monitor for the most varied applications in online oxygen measurement:

The connected oxygen sensor is continuously monitored for its function. In case of a defective membrane or in case of a used electrolyte, message is displayed and sent via the MODBUS interface.

Documentation & Tools

Documentation & Tools

Brochures

Manual

+

There was a problem...

Install for this language not supported at the moment. Please try again later.