MultiLab IDS 4130W pH and Temperature Wireless Sensor

SKU: 103762Y
Overview ;
Overview

Overview

YSI MultiLab IDS 4130W pH and Temperature Wireless Sensor

Product Features

Wireless pH and temperature, glass, 3 mol KCL, digital, double junction probe with refillable reference

The IDS sensors automatically store their unique serial number and calibration data. In addition, they also digitally process the measurement signal. The IDS sensors can be moved from instrument to instrument and maintain their calibration data and transmit that information to the new instrument.

Wireless MultiLab probes do not include a WA-S wireless sensor module.

One WA-S wireless sensor module must be installed at the top of each wireless sensor, while one WA-M wireless meter module is needed per MultiLab meter. We suggest the MultiLab WA Kit if wireless sensors will be used, as it includes one WA-S wireless sensor module, one WA-M wireless meter module, one charger for WA-S modules, and one USB power supply for the WA-S charger.

Wireless sensors can only be used with the MultiLab 4010-1W, MultiLab 4010-2W, and the MultiLab 4010-3W. Wireless sensors can be used with the MultiLab 4010-1 if the latest instrument firmware has been installed - see the Software and Firmware Downloads page.

Please see the MultiLab Ordering Guide if ordering a complete system, or contact us if you have any questions.

SKU: 103762Y

 

+

There was a problem...

Install for this language not supported at the moment. Please try again later.