inoLab Series inoLab® Oxi 7310 Dissolved Oxygen Benchtop Meter

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

The WTW inoLab® Oxi 7310 Dissolved Oxygen Benchtop Meter is the perfect benchtop meter with secure and convenient menu-controlled operation via a graphic display for the measurement of dissolved oxygen.

Product Features
  • High performance dissolved oxygen measuring device for environmental area (BOD) and industrial applications such as pharmaceutical research, beverage and food. 
  • Application-relevant oxygen measurement by three selectable oxygen sensors 
  • Precise measurements based on automatic air pressure compensation 
  • Documentation of all data via USB interface or optional built-in printer - quick and error-free

The WTW inoLab® Oxi 7310 uses proven, galvanic oxygen sensors:

With automatic documentation according to GLP/AQA, it supports the traceability - in and out of the environmental lab - with the ability to save the sensor's serial number. An optional built-in printer is also available. 

Flexible and high performance: 

  • Measures partial pressure, concentration and saturation 
  • Built-in salinity correction to measure samples with salt content 
  • Memory for large measuring series

Multiple versions:

  • WTW inoLab® Oxi 7310 (SKU: 1BA300)
  • Meter with built-in printer, accessories (SKU: 1BA300P)
  • Meter with galvanic D.O. sensor CellOx® 325, accessories (SKU: 1BA301)
  • Meter with galvanic D.O. sensor StirrOx® G, Zubehör (SKU: 1BA304)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.