inoLab Series inoLab® Cond 7310 Conductivity Benchtop Meter

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

The WTW inoLab® Cond 7310 Conductivity Benchtop Meter is highly suitable for all conductivity precision measurements. It features automatic documentation according to GLP/AQA in quality labs, suitable for all industries.

Product Features

Precise and high performance laboratory conductivity meter with GLP supporting functions for the documentation of measured results.

  • Convenient and safe operation via plain text menus 
  • Documentation of all data via USB interface or optional built-in printer - fast and error-free 
  • Suitable for measurements according to pharmacopeia

It works with all modern WTW conductivity measuring cells to cover all applications.

For the documentation, the serial number of the used sensor can be entered.

The measured values can be printed out via the optional built-in printer. 

  • Repeatable measuring results by active, automatic AutoRead function with automatic recognition of stable values 
  • The sensor symbol informs about the status of the electrode 

3 versions:

  • inoLab® Cond 7310 (SKU: 1CA300)
  • Meter with integrated thermal printer, accessories (SKU: 1CA300P)
  • Meter with 4-electrode graphite conductivity cell TetraCon® 325, accessories (SKU: 1CA301)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.