It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pressure Boosting

The Xylem offer for water supply and pressure boosting systems

Packed systems
Complete, ready to install solutions with one or several pumps, pump control (variable or fixed speed), pressure transmitters and valves, all mounted on a frame.

Pumps
Borehole, multistage and end suction pumps in cast iron or stainless steel ranging from 0,25 kW to above 300 kW and heads exceeding 800 m to cover from small up to very large and high buildings.

Pump controllers
Variable speed pump controllers to adjust the capacity exactly to the demand.

Products Brands Case Studies
Products
Pump Control & Monitoring Systems
Pump Control & Monitoring Systems

Monitoring and control products help you remain in full control around the clock.

Types of Xylem Pumps
Types of Xylem Pumps

Information, application tips and technical data for all of our pump types.

Brands
Lowara
Lowara

Reliable and economical solutions for pumping and circulating clean or dirty water.

Case Studies
The world’s largest cruise liner puts Xylem centre stage
The world’s largest cruise liner puts Xylem centre stage

MS Oasis of the Seas

International Waters