It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

YSI Products

Showing 1 – 3 of 3

2900 Series

2900D Biochemistry Analyzer

The YSI 2900 Biochemistry Analyzer offers speed and flexibility with the precision and accuracy you need. The YSI 2900 features an intuitive...
Features:
  • Analyte specific results in 60 seconds or less
  • Proprietary immobilized enzyme electrodes
  • Unique fluidics resist...

3200 Conductivity Meter

The YSI 3200 is an innovative instrument that offers unmatched accuracy for ultrapure water analysis, multipoint calibration, and a high/low alarm...
Features:
  • Highly accurate Resistance Ratio Technology
  • Multipoint calibration
  • High and low alarms
  • Linear and nonlinear temperature...

Pontoon - Vertical Profiling System

The 6951 Pontoon Vertical Profiling System offers user-programmable sample intervals, redundant error recovery logic that recovers automatically, and...
Features:
  • Submersible, water-tight enclosure for control electronics
  • Optional depth sounder which automatically compensates for...