It looks like you are coming from United States, but the current site you have selected to visit is Korea. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Goulds Water Technology Products

Showing 1 – 18 of 18
Features:
  • Top fill plug with air vent
  • Current mechanical seal replaceable with no need of pump disassembling (for all sizes)
  • “O”...

GCO Stainless steel threaded pumps with open impeller

These pumps combine the advantages of an open impeller with those of the AISI 316 stainless steel construction, which is particularly suited for...
Features:

Not applicable

Features:

Not applicable

Features:

Not applicable

GDN Submersible drainage pump

This range consists of three pumps with up to 0.75 kW (1HP) rated power.
Features:

Not applicable

Features:

Not applicable

Features:

Not applicable

Features:

Not applicable

GFC Cast iron in-line single and twin pumps

In-line centrifugal pumps with cast iron pump body, AISI 316L stainless steel impeller entirely welded using laser technology. Suitable for handling...
Features:

Not applicable

Features:

Not applicable

GHM-GHMS-GHMZ Stainless steel horizontal multistage pumps

Modern-design noiseless high-efficiency pumps, available in the GHM version for domestic applications and in the GHMS version for industrial...
Features:

Not applicable

Features:

Not applicable

Features:

Not applicable

Features:

Not applicable

JRS, JRSZ Shallow Well Jet Pump

Shallow Well Jet Pump 1/2, 3/4 & 1 HP (60Hz) JRS – JRS5, JRS5H, JRS7 & JRS10
Features:
  • Compact: Design has an integral shallow well jet built into the casing, which eliminates the need for a separate...
Features:
  • Deep Drawn Steel Shells: Provides maximum material strength.
  • Inner Shell: Prevents diaphragm from over-expanding.
  • Heavy...