Could not find any links for specified country. Please check back later.
Enable high contrast mode
EBI 300 Series
Ebro
EBI 310 Multi-Use USB High-Precision Data Logger
SKU: 1340-6331
OverviewDocumentation & Tools
Overview
Multi-Use USB High-Precision Data Loggers
A battery-powered temperature measurement and recording instrument for monitoring temperature-sensitive products during transportation. ebro EBI 310 Multi-Use USB High-Precision Data Loggers eliminate costly and time-consuming IQ/OQ procedures through a standard reporting process.
Product Features
USB temperature data logger for monitoring the cold chain
120,000 measurement values storage space
Not manipulierbares PDF/A1b format
Highly flexible alarm system 5 limit values
Temperature monitoring according to the GMP/HACCP-/IFS specifications
High data security.
Automatic PDF generation
Transportation control through the entire product life cycle
Expansion of the range with external probe (200 ° C to +250 ° C)
Applications
Transport of medication, vaccines, blood products and raw materials